MBR350: Schottky Barrier Rectifier, 50 V, 3.0 A

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
  • Features
  • Extremely Low vF
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Low Stored Charge, Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 5,000 per bag
  • Available Tape and Reeled, 1500 per reel, by adding a "RL'' suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • Marking: B350, B360
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR350RL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 50 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • MBR350RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 50 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • PandS:<1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 50 
  • VF Max (V): 0.74 
  • IRM Max (µA): 600 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site