MBR4015CTL: 40 A, 15 V Schottky Rectifier

Description: The Schottky Rectifier uses the Schottky Barrier p...
  • The Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125°C Operating Junction Temperature
  • ESD Rating: Class 3 per Human Body Model; Class C per Machine Model
  • Epoxy Meets UL94, VO at 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: B4015L
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR4015CTLG
  • Status: Active
  • Compliance: Pb-free 
  • Description: 40 A, 15 V Schottky Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:5,400
  • PandS:<100
  • MBR4015CTL
  • Status: Obsolete
  • Compliance: 
  • Description: 40 A, 15 V Schottky Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 15 
  • VF Max (V): 0.54 
  • IRM Max (µA): 10000 
  • IO(rec) Max (A): 40 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site