MBR4050PT: 40 A Schottky Barrier Rectifiers

Description: This center tap MBR Schottky rectifier is optimal ...
  • This center tap MBR Schottky rectifier is optimal for secondary rectification and free wheeling application for high efficiency DC to DC convertor design, which features very low forward voltage drop and low leakage current.
  • Features
  • Low Power Loss, High Efficiency
  • High Surge Capacity
  • Metal Silicon Junction, Majority Carrier Conduction
  • High Current Capacity, Low Forward Voltage Drop
  • Guard Ring for Over-Voltage Protection (OVP)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR4050PT
  • Status: Active
  • Compliance: Pb-free 
  • Description: 40 A Schottky Barrier Rectifiers
  • Package Type: TO-247-3
  • Package Case Outline: 340CC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 900
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:1,500
  • Specifications
  • Configuration: Dual & Common Cathode 
  • VRRM Min (V): 50 
  • VF Max (V): 720 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A): 40 
  • IFSM Max (A): 400 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site