MBR40L60CTG: Schottky Barrier Rectifier, L-Series, 60 V, 40 A

Description: Enhanced Schottky rectifiers with lower Vf and hig...
  • Enhanced Schottky rectifiers with lower Vf and higher surge to provide lower power loss and higher efficiency.
  • Features
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • 40 A Total (20 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices
  • High Surge Capability
  • Applications
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • End Products
  • Power Supply
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR40L60CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, L-Series, 60 V, 40 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:9,350
  • PandS:>1K
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 60 
  • VF Max (V): 0.81 
  • IRM Max (µA): 550 
  • IO(rec) Max (A): 40 
  • IFSM Max (A): 240 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site