MBR41H100CT: Schottky Barrier Rectifier, H-Series, 100 V, 40 A

Description: Enhanced Schottky rectifiers with lower VF, higher...
  • Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.
  • Features
  • Low Forward Voltage: 0.67 V @ 125C
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 40 A Total (20 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Pb-Free Package is Available


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94, V-0 @ 0.125 in
  • Weight: Approximately 1.9 grams
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR41H100CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, H-Series, 100 V, 40 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • PandS:<1K
  • MBRB41H100CT-1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, H-Series, 100 V, 40 A
  • Package Type: I2PAK-3
  • Package Case Outline: 418D
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:1,250
  • PandS:<1K
  • MBRB41H100CTT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, H-Series, 100 V, 40 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NRVBB41H100CTT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, H-Series, 100 V, 40 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 100 
  • VF Max (V): 0.9 
  • IRM Max (µA): 10 
  • IO(rec) Max (A): 40 
  • IFSM Max (A): 350 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3  I2PAK-3  D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site