MBR6045WT: Schottky Barrier Rectifier, 60 A, 45 V

Description: The Schottky Rectifier employs the use of the Scho...
  • The Schottky Rectifier employs the use of the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 45 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (> 10 V/ns)
  • 150 C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 30 Units Per Plastic Tube
  • Marking: B6045
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR6045WTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 60 A, 45 V
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:<100
  • MBR6045WT
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Barrier Rectifier, 60 A, 45 V
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 45 
  • VF Max (V): 0.75 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A): 60 
  • IFSM Max (A): 500 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site