MBR60L45: Schottky Barrier Rectifier, L-Series, 60 A, 45 V

Description: This product is an enhanced Schottky Power Rectifi...
  • This product is an enhanced Schottky Power Rectifier with lower Vf and higher surge to provide lower power loss and higher efficiency.
  • Features
  • Low Forward Voltage - Better and higher efficiencies
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 60 A Total (30 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams (TO220) and 4.3 Grams (TO247)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes:260C Max. for 10 Seconds
  • Shipped 50 Units Per Plastic Tube for TO220 and 30 Units Per Plastic Tube for TO247
  • This is a Pb-Free Device
  • Applications
  • Power Supply Output Rectification
  • Power Management
  • Instrumentation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR60L45CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, L-Series, 60 A, 45 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:<100
  • MBR60L45WTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, L-Series, 60 A, 45 V
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:90
  • PandS:<100
  • Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 45 
  • VF Max (V): 0.73 
  • IRM Max (µA): 1200 
  • IO(rec) Max (A): 60 
  • IFSM Max (A): 200 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3  TO-247-3 
  • ON Semiconductor Full Web Site