MBR830MFS: 8 A, 30 V Schottky Diode in SO-8FL

Description: 8 A, 30 V Schottky Diode in SO-8FL ...
  • 8 A, 30 V Schottky Diode in SO-8FL
  • Features
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR830MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 8 A, 30 V Schottky Diode in SO-8FL , 8A 30V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:7,500
  • MBR830MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 8 A, 30 V Schottky Diode in SO-8FL , 8A 30V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NRVB830MFST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 30 V Schottky Diode in SO-8FL , 8A 30V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:7,500
  • NRVB830MFST3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8 A, 30 V Schottky Diode in SO-8FL , 8A 30V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.7 
  • IRM Max (µA): 200 
  • IO(rec) Max (A):
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site