MBRA210ET3: Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V

Description: ...employing the Schottky Barrier principle in a m...
  • ...employing the Schottky Barrier principle in a metal-to-silicon power rectifier.

    Features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency switching power supplies; free wheeling diodes and polarity protection diodes. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supplyvoltages and any other application where performance and size arecritical.
  • Features
  • Low IR, Extends Battery Life
  • 1st in the Market Place with a 10 VR Schottky Rectifier
  • Compact Package with J–Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over–Voltage Protection
  • Optimized for Low Leakage Current
  • Mechanical Characteristics:
    Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Polarity Notch Indicates Cathode Lead
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRA210ET3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:25,000
  • PandS:<1K
  • MBRA210ET3
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 10 
  • VF Max (V): 0.5 
  • IRM Max (µA): 15 
  • IO(rec) Max (A):
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMA-2 
  • ON Semiconductor Full Web Site