MBRA210LT3: Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V

Description: ...employing the Schottky Barrier principle in a m...
  • ...employing the Schottky Barrier principle in a metal-to-silicon power rectifier. Features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency switching power supplies; free wheeling diodes and polarity protection diodes. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "O-ring" of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Ultra Low VF
  • 1st in the Market Place with a 10 VR Schottky Rectifier
  • Compact Package with J–Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Optimized for Low Forward Current
  • Mechanical Characteristics:
    Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Polarity Notch Indicates Cathode Lead
  • ESD Ratings: Machine Model = C
    Human Body Model = 3A
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel
  • Marking: B2L1
  • All Package are Pb-Free
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRA210LT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • NRVBA210LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 10 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:10,000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 10 
  • VF Max (V): 0.35 
  • IRM Max (µA): 700 
  • IO(rec) Max (A):
  • IFSM Max (A): 230 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMA-2 
  • ON Semiconductor Full Web Site