MBRA2H100: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
  • Features
  • Compact Package with J-Bend Leads Ideal for Automated Handling - Low Power Loss / High Efficeincy
  • Highly Stable Oxide Passivated Junction
  • Guard-Ring for Overvoltage Protection
  • Low Forward Voltage Drop
  • This is a Pb-Free Device

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Weight: 70 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • ESD Ratings:
    Machine Model = C, Human Body Model = 3B
  • Device Meets MSL1 Requirements
  • NBR and NRVB Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • Power Supplies
  • Free Wheeling Diodes
  • Polarity Protection Diodes
  • End Products
  • LED Lamps
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    MBRA2H100T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>50K
  • Newark:>1K
  • PandS:<1K
  • NRVBA2H100T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.79 
  • IRM Max (µA):
  • IO(rec) Max (A):
  • IFSM Max (A): 130 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMA-2 
  • ON Semiconductor Full Web Site