MBRA320T3G: Schottky Power Rectifier, Surface Mount, 3.0 A, 20 V

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
  • Features
  • Small Compact Surface Mountable Package with J-Bent Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Guardring for Stress Protection
  • Pb-Free Package is Available


    Mechanical Characteristics :
  • Case: Epoxy, Molded
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:260C Max. for 10 Seconds
  • Shipped in 12 mm tape, 5000 units per 13 inch reel
  • Polarity: Cathode Lead Indicated by Polarity Band
  • ESD Ratings: Machine Model = C ESD Ratings: Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • Applications
  • Free wheeling diode
  • polarity diodes
  • End Products
  • Hard disk drive
  • Low-Power Power Supplies
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRA320T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 3.0 A, 20 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NRVBA320T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 3.0 A, 20 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.5 
  • IRM Max (µA): 2000 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMA-2 
  • ON Semiconductor Full Web Site