MBRB3030CT: Schottky Barrier Rectifier, 30 V, 30 A

Description: The Schottky Rectifier uses the Schottky Barrier p...
  • The Schottky Rectifier uses the Schottky Barrier principle with a proprietary barrier metal.
  • Features
  • Guardring for Stress Protection
  • Maximum Die Size
  • 150 C Operating Junction Temperature
  • Short Heat Sink Tab Manufactured - Not Sheared

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 Units per Plastic Tube
  • Available in 24 mm Tape and Reel, 800 Units per 13" Reel by Adding a "T4" Suffix to the Part Number
  • Marking: B3030
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRB3030CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 30 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • MBRB3030CTT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 30 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:1,600
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 30 
  • VF Max (V): 0.67 
  • IRM Max (µA): 600 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 200 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site