MBRB3030CTL: Schottky Barrier Rectifier, 30 V, 30 A

Description: The Schottky Rectifier uses the Schottky Barrier p...
  • The Schottky Rectifier uses the Schottky Barrier principle with a proprietary barrier metal.
  • Features
  • Dual Diode Construction - May be Paralleled for Higher Current Output
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 125?C Operating Junction Temperature
  • Maximum Die Size
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRB3030CTLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 30 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<100
  • Newark:<1K
  • ON Semiconductor:9,350
  • PandS:<100
  • NRVBB3030CTLG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 30 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:900
  • NRVBB3030CTLT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 30 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 30 
  • VF Max (V): 0.51 
  • IRM Max (µA): 2000 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 300 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site