MBRB30H30CT-1: Schottky Barrier Rectifier, H-Series, 30 V, 30 A

Description: Enhanced Schottky rectifiers with lower VF, higher...
  • Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.
  • Features
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 150°C Operating Junction Temperature
  • 30A Total (15A Per Diode Leg)
  • GuardRing for Stress Protection
  • AEC-Q101 Qualified and PPAP Capable
  • These are Pb-Free Packages
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • End Products
  • Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR30H30CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, H-Series, 30 V, 30 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:6,250
  • PandS:<100
  • MBRB30H30CT-1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, H-Series, 30 V, 30 A
  • Package Type: I2PAK-3
  • Package Case Outline: 418D
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • PandS:<100
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 30 
  • VF Max (V): 0.55 
  • IRM Max (µA): 800 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 260 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3  I2PAK-3 
  • ON Semiconductor Full Web Site