MBRB4030: Schottky Barrier Rectifier, 30 V, 40 A

Description: The Schottky Rectifier uses the Schottky Barrier p...
  • The Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Guardring for Stress Protection
  • Maximum Die Size
  • 150?C Operating Junction Temperature
  • Short Heat Sink Tab Manufactured - Not Sheared

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Shipped 50 Units per Plastic Tube
  • Available in 24 mm Tape and Reel, 800 Units per 13" Reel by Adding a "T4" Suffix to the Part Number
  • Marking: B4030
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRB4030G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 40 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:850
  • MBRB4030T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 V, 40 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<100
  • PandS:>1K
  • NRVBB4030T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Schottky Barrier Rectifier, 30 V, 40 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.55 
  • IRM Max (µA): 350 
  • IO(rec) Max (A): 40 
  • IFSM Max (A): 300 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site