MBRB8H100T4G: Schottky Barrier Rectifier, 100 V, 8.0 A

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
  • Features
  • Guarding for Stress Protection
  • Low Forward Voltage
  • 175C Operating Junction Temperature
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Case: Molded Expoxy
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Epoxy Meets UL94, VO at 1/8
  • These are Pb-Free Packages
  • NBRB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • Switching Power Supplies, Power Inverters
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRB8H100T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 100 V, 8.0 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:<1K
  • NBRB8H100T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 100 V, 8.0 A
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.71 
  • IRM Max (µA): 4.5 
  • IO(rec) Max (A):
  • IFSM Max (A): 250 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site