MBRD340: Schottky Barrier Rectifier, 40 V, 3.0 A

Description: The Schottky Rectifier is designed for use as outp...
  • The Schottky Rectifier is designed for use as output rectifiers, free wheeling, protection and steering diodes in switching power supplies, inverters and other inductive switching circuits.
  • Features
  • Extremely Fast Switching
  • Extremely Low Forward Drop
  • Platinum Barrier with Avalanche Guardrings

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per reel, by adding a "T4'' suffix to the part number
  • Marking: B320, B330, B340, B350, B360
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • SBRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRD340G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:7,950
  • MBRD340RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:1,800
  • MBRD340T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>10K
  • SBRD8340G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • SBRD8340T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • MBRD340T4
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.6 
  • IRM Max (µA): 200 
  • IO(rec) Max (A):
  • IFSM Max (A): 75 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site