MBRF20100CT: Schottky Power Rectifier, Switch-mode, 20 A, 100 V

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large metal to silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use in low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
  • Features
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Matched Dual Die Construction
  • High Junction Temperature Capability
  • High dv/dt Capability
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection
  • Epoxy Meets UL94, VO at 1/8"
  • Electrically Isolated. No Isolation Hardware Required.
  • UL Recognized File #E69369 (Note 1.)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Marking: B20100
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRF20100CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Power Rectifier, Switch-mode, 20 A, 100 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • MBRF20100CT
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Switch-mode, 20 A, 100 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221D-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 100 
  • VF Max (V): 0.95 
  • IRM Max (µA): 150 
  • IO(rec) Max (A): 20 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site