MBRF2045CTG: Schottky Barrier Rectifier, 45 V, 20 A

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175°C Operating Junction Temperature
  • 20 A Total (10 A Per Diode Leg)
  • Pb-Free Package is Available

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL94, V-O @ 0.125 in
  • Weight: 1.9 Grams (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes:
    260C Max. for 10 Seconds
  • ESD Rating:
    Human Body Model = 3B, Machine Model = C
  • Applications
  • Instrumentation
  • Power Supply - Output Rectification
  • Power Management
  • End Products
  • Gaming Adaptors
  • Small to Medium Power Adaptors
  • LCD TV Power Supply
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRF2045CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 45 V, 20 A
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • ON Semiconductor:450
  • PandS:<100
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 45 
  • VF Max (V): 0.84 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 20 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site