MBRM110L: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V

Description: POWERMITE®
Power Surface Mount Package
...
  • POWERMITE®
    Power Surface Mount Package
    The Schottky Powermite employs the Schottky Barrier principlewith a barrier metal and epitaxial construction that produces optimalforward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles, < 1.1 mm in the industry. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Ultra Low VF
  • 1st in Marketplace with a 10 VR Schottky Rectifier
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink
  • ESD Protection: Human Body Model >4000 V (Class 3)
    Machine Model >400 V (Class C)

    Mechanical Characteristics:
  • Powermite is JEDEC Registered as D0?216AA
  • Case: Molded Epoxy
  • Epoxy Meets UL 94V-O at 1/8 inch
  • Weight: 62 mg (approximately)
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Maximum for 10 Seconds
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRM110LT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • PandS:>10K
  • MBRM110LT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Newark:<100
  • NRVBM110LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:33,000
  • NRVBM110LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • MBRM110LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MBRM110LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 10 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 10 
  • VF Max (V): 0.365 
  • IRM Max (µA): 500 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: POWERMITE-2 
  • ON Semiconductor Full Web Site