MBRS1540: 40 V, 1.5 A Schottky Rectifier

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use in low voltage, high frequency switching power supplies, low voltage converters, O-Ring diodes and polarity protection devices.
  • Features
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13" Reel, Add "T3" Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Marking: BGJ
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    MBRS1540T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 40 V, 1.5 A Schottky Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • MBRS1540T3
  • Status: Obsolete
  • Compliance: 
  • Description: 40 V, 1.5 A Schottky Rectifier
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.46 
  • IRM Max (µA): 80 
  • IO(rec) Max (A): 1.5 
  • IFSM Max (A): 40 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMB-2 
  • ON Semiconductor Full Web Site