MBRS3201: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 3.0 A, 200 V

Description: This Schottky Rectifier is a state-of-the-art high...
  • This Schottky Rectifier is a state-of-the-art high voltage fast-soft recovery Schottky device perfectly designed for use where ultra fast devices fall short in switching performance.
  • Features
  • Lower Forward Voltage than any Ultrafast Rectifier: VF < 0.59 V at 150C
  • Fast Switching Speed: Reverse Recovery Time (tRR) < 35 ns
  • Soft Recovery Characteristics: Softness Factor (tb/ta) < 1
  • Highly Stable Over Temperature
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Engine and Convenience Control Systems
  • Motor Controls
  • Battery Chargers and Switching Power Supplies
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRS3201T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 3.0 A, 200 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • NRVBS3201T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 3.0 A, 200 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MBRS3201T3
  • Status: Obsolete
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 3.0 A, 200 V
  • Package Type: SMC-2
  • Package Case Outline: 403-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 200 
  • VF Max (V): 0.84 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A):
  • IFSM Max (A): 100 
  • trr Max (ns): 35 
  • Cj Max (pF):
  • Package Type: SMC 2-Lead 
  • ON Semiconductor Full Web Site