MBRS410ET3: Schottky Power Rectifier, Surface Mount, 4.0 A, 10 V

Description: ...employing the Schottky Barrier principle in a l...
  • ...employing the Schottky Barrier principle in a large area metal-to-silicon power diode.

    State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes, in surface mount applications where compact size and weight are critical to the system. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Very Low VF Accompanied by Low IR
  • First in the Market Place with a 10 VRSchottky Rectifier
  • Small Compact Surface Mountable Package with J – Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection
  • Mechanical Characteristics:
    Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 ° C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Marking: B4E1
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRS410ET3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 4.0 A, 10 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MBRS410ET3
  • Status: Obsolete
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 4.0 A, 10 V
  • Package Type: SMC-2
  • Package Case Outline: 403-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 10 
  • VF Max (V): 0.5 
  • IRM Max (µA): 150 
  • IO(rec) Max (A):
  • IFSM Max (A): 250 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMC 2-Lead 
  • ON Semiconductor Full Web Site