MBRS540: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V

Description: This Schottky Rectifier employs the Schottky Barri...
  • This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
  • Features
  • Compact Surface Mountable Package with J-Bend leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection
  • Cathode Lead Indicated by polarity Notch
  • ESD Ratings, Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • ac/dc and dc-dc Converters
  • Reverse Battery Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRS540T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>100K
  • Mouser:>50K
  • Newark:<1K
  • Newark:>10K
  • Newark:>10K
  • Newark:>50K
  • NRVBS540T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V
  • Package Type: SMC 2-Lead
  • Package Case Outline: 403AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • MBRS540T3
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 5.0 A, 40 V
  • Package Type: SMC-2
  • Package Case Outline: 403-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.5 
  • IRM Max (µA): 300  0.3 
  • IO(rec) Max (A):
  • IFSM Max (A): 190 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMC 2-Lead 
  • ON Semiconductor Full Web Site