MBT2222ADW1T1: NPN Bipolar Transistor

Description: The Dual NPN Bipolar Transistor is designed for ge...
  • The Dual NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.
  • Features
  • Moisture Sensitivity Level: 1
  • ESD Rating: Human Body Model - 4 kV
    Machine Model - 400 V
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBT2222ADW1T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>1K
  • Mouser:>10K
  • ON Semiconductor:843,000
  • NSVBT2222ADW1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:45,000
  • Packages
    Specifications
  • Polarity: Dual NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 0.6 
  • VCEO Min (V): 40 
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 300 
  • PTM Max (W): 0.15 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site