MBT35200: High Current PNP Bipolar Transistor for Load Management in Portable Applications

Description: Low VCE(sat) Bipolar Transistors are mi...
  • Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
  • Features
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBT35200MT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Current PNP Bipolar Transistor for Load Management in Portable Applications
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • SMBT35200MT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Current PNP Bipolar Transistor for Load Management in Portable Applications
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:3,000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.2 
  • IC Cont. (A):
  • VCEO Min (V): 35 
  • VCBO (V): 55 
  • VEBO (V):
  • VBE(sat) (V): 0.68 
  • VBE(on) (V): 0.81 
  • hFE Min: 100 
  • hFE Max: 400 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.625 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site