MBT6429DW1: NPN Bipolar Small Signal Transistor

Description: The Dual NPN Bipolar Transistor is designed for ge...
  • The Dual NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBT6429DW1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>10K
  • PandS:>1K
  • MBT6429DW1T1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Small Signal Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: Dual NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A): 0.2 
  • VCEO Min (V): 45 
  • VCBO (V): 55 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 0.56 
  • hFE Min: 500 
  • hFE Max: 1250 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.15 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site