MC100E104: Quint 2-Input AND/NAND Gate

Description: The MC10E/100E104 is a quint 2-input AND/NAND gate...
  • The MC10E/100E104 is a quint 2-input AND/NAND gate. The function output F is the OR of all five AND gate outputs, while F is the NOR. The Q outputs need not be terminated if only the F outputs are to be used.
    The 100 Series contains temperature compensation.
  • Features
  • 600ps Max. Propagation Delay
  • OR/NOR Function Outputs
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = ?4.2 V to ?5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 KV HBM, > 200 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8",Oxygen Index 28 to 34
  • Transistor Count = 134 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100E104FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quint 2-Input AND/NAND Gate
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Specifications
  • Type: AND/NAND 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fToggle Max (MHz): 700 
  • tpd Typ (ns): 0.385 
  • tJitter Typ (ps):
  • tR & tF Max (ps): 700 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site