MC100E151: ECL 6-Bit D Flip-Flop Register

Description: The MC10E/100E151 contains 6 D-type, edge-triggere...
  • The MC10E/100E151 contains 6 D-type, edge-triggered, master-slave flip-flops with differential outputs. Data enters the master when both CLK1 and CLK2 are LOW, and is transferred to the slave when CLK1 or CLK2 (or both) go HIGH. The asynchronous Master Reset (MR) makes all Q outputs go LOW.

    The 100 Series contains temperature compensation.
  • Features
  • 1100MHz Min. Toggle Frequency
  • Differential Outputs
  • Asynchronous Master Reset
  • Dual Clocks
  • PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • ESD Protection: > 2 kV HBM, > 200 V MM
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 304 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100E151FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 6-Bit D Flip-Flop Register
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 37
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • ON Semiconductor:962
  • Packages
    Specifications
  • Type: Register 
  • Bits:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • tJitter Typ (ps):
  • tpd Typ (ns): 0.65 
  • tsu Min (ns): 0.15 
  • th Min (ns): 0.35 
  • trec Typ (ns): 0.55 
  • tR & tF Max (ps): 700 
  • fToggle Typ (MHz): 1100 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site