MC100ELT23: Translator, Dual Differential PECL to TTL

Description: The MC100ELT23 is a dual differential PECL to TTL ...
  • The MC100ELT23 is a dual differential PECL to TTL translator. Because PECL (Positive ECL) levels are used, only +5 V and ground are required. The small outline 8-lead package and the dual gate design of the ELT23 makes it ideal for applications which require the translation of a clock and a data signal.

    The PECL inputs are differential; therefore, the MC100ELT23 can accept any standard differential PECL input referenced from a VCC of 5.0 V.
  • Features
  • 3.5ns Typical Propagation Delay
  • 24mA TTL Outputs
  • Flow Through Pinouts
  • ESD Protection: > 2 KV HBM, > 400 V MM
  • The 100 Series Contains Temperature Compensation
  • Operating Range VCC= 4.75 V to 5.25 V with GND= 0 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 91 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100ELT23DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential PECL to TTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<100
  • Newark:<1K
  • PandS:In Stock
  • MC100ELT23DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential PECL to TTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • MC100ELT23DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential PECL to TTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<100
  • MC100ELT23DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential PECL to TTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:12,500
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL 
  • Output Level: TTL 
  • VCC Typ (V):
  • fMax Typ (MHz): 100 
  • tpd Typ (ns): 3.5 
  • tR & tF Max (ps): 1600 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site