MC100ELT24: Translator, TTL to Differential ECL

Description: The MC10ELT/100ELT24 is a TTL to differential ECL ...
  • The MC10ELT/100ELT24 is a TTL to differential ECL translator. Because ECL levels are used a +5V, -5.2V (or -4.5V) and ground are required. The small 8-lead package and the single gate of the ELT24 makes it ideal for those applications where space, performance and low power are at a premium.

    The 100 Series contains temperature compensation.
  • Features
  • 0.8 ns TPHL, 0.95 ns TPLH Typical Propagation Delay
  • PNP TTL Inputs for Minimal Loading
  • Flow Through Pinouts
  • ESD Protection: >4 KV HBM, >200 V MM
  • Operating Range: VCC= 4.5 V to 5.5 V; VEE= -4.2 V to -5.5 V with GND= 0 V
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 51 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100ELT24DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential ECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:98
  • PandS:In Stock
  • MC100ELT24DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential ECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100ELT24DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential ECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<1K
  • ON Semiconductor:500
  • MC100ELT24DTR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Translator, TTL to Differential ECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • Input Level: TTL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz): 400 
  • tpd Typ (ns): 0.95 
  • tR & tF Max (ps): 1250 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site