MC100EP01: ECL 4-Input OR/NOR Gate

Description: The MC10EP01 is a 4-input OR/NOR gate. The device ...
  • The MC10EP01 is a 4-input OR/NOR gate. The device is functionally equivalent to the EL01 device, LVEL01, and E101 (a quad version). With AC performance much faster than the LVEL01device, the EP01 is ideal for applications requiring the fastest AC performance available.

    The 100 Series contains temperature compensation.
  • Features
  • 230ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range:
    VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range:
    VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Pb-Free Packages are Available
  • Applications
  • Hi-Speed AC Performance.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP01DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Input OR/NOR Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:13,230
  • PandS:<1K
  • MC100EP01DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Input OR/NOR Gate
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<100
  • Mouser:<1K
  • ON Semiconductor:7,800
  • PandS:<100
  • Packages
    Specifications
  • Type: OR/NOR 
  • Channels:
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fToggle Max (MHz): 3000 
  • tpd Typ (ns): 0.27 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 170 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site