MC100EP101: ECL Quad 4-Input OR/NOR Gate

Description: The MC10/100EP101 is a Quad 4-input OR/NOR gate. T...
  • The MC10/100EP101 is a Quad 4-input OR/NOR gate. The device is functionally equivalent to the E101. With AC performance faster than the E101 device, the EP101 is ideal for applications requiring the fastest AC performance available.
    The 100 Series contains temperature compensation.
  • Features
  • 250 ps Typical Propagation Delay
  • Maximum Frequency > 3 Ghz Typical
  • PECL mode Operating Range: 3.0V to 5.5V VCC with VEE = 0V
  • NECL Mode Operating Range: VCC=0 V with VEE = -3.0V to -5.5V
  • Open Input Default State
  • Pb-Free Packages are Available
  • Applications
  • High Performance Logic for test systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP101FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Quad 4-Input OR/NOR Gate
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • ON Semiconductor:3,250
  • PandS:<1K
  • MC100EP101MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Quad 4-Input OR/NOR Gate
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<100
  • PandS:<100
  • Packages
    Specifications
  • Type: OR/NOR 
  • Channels:
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fToggle Max (MHz): 3000 
  • tpd Typ (ns): 0.3 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 200 
  • Package Type: LQFP-32  QFN-32 
  • ON Semiconductor Full Web Site