MC100EP105: ECL Quad 2-Input Differential AND/NAND Gate

Description: The MC10/100EP105 is a quad 2-input differential A...
  • The MC10/100EP105 is a quad 2-input differential AND/NAND gate. Each gate is functionally equivalent to the EP05 and LVEL05 devices. With AC performance much faster than the LVEL05 device, the EP105 is ideal for applications requiring the fastest AC performance available.
    The 100 Series contains temperature compensation.
  • Features
  • 275ps Typical Propagation Delay
  • Maximum Frequency > 3 Ghz Typical
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Pb-Free Packages are Available
  • Applications
  • General Purpose Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP105FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Quad 2-Input Differential AND/NAND Gate
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • ON Semiconductor:3,750
  • PandS:<1K
  • MC100EP105FAR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Quad 2-Input Differential AND/NAND Gate
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Specifications
  • Type: AND/NAND 
  • Channels:
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fToggle Max (MHz): 3000 
  • tpd Typ (ns): 0.275 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 200 
  • Package Type: LQFP-32 
  • ON Semiconductor Full Web Site