MC100EP11: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V

Description: The MC10EP11 is a differential 1 to 2 fanout buffe...
  • The MC10EP11 is a differential 1 to 2 fanout buffer. The device is pin and functionally equivalent to the LVEL11 device. With AC performance much faster than the LVEL11 device, the EP11 is ideal for applications requiring the fastest AC performance available.
  • Features
  • 220 ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Outputs Will Default LOW with Inputs Open or at VEE
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP11DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Chip1Stop:<100
  • Digikey:<100
  • FutureElectronics:<100
  • Mouser:<1K
  • PandS:<100
  • MC100EP11DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • MC100EP11DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<1K
  • MC100EP11DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • MC100EP11MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:13,000
  • PandS:>1K
  • MC100EP11MNTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Clock / Data Fanout Buffer, 1:2 Differential, ECL, 3.3 V / 5.0 V
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Buffer 
  • Channels:
  • Input / Output Ratio: 1:2 
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.2 
  • tskew(o-o) Max (ps): 15 
  • tpd Typ (ns): 0.22 
  • tR & tF Max (ps): 170 
  • fmaxClock Typ (MHz): 3000 
  • fmaxData Typ (Mbps):  
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site