MC100EP131: Quad D Flip-Flop with Set, Reset, and Differential Clock

Description: The MC10EP131 is a Quad Master-slaved D flip-flop ...
  • The MC10EP131 is a Quad Master-slaved D flip-flop with common set and separate resets. The device is an expansion of the E131 with differential common clock and individual clock enables. With AC performance faster than the E131 device, the EP131 is ideal for applications requiring the fastest AC performance available.

    Each flip-flop may be clocked separately by holding Common Clock (CC) LOW and (CCbar) HIGH, then using the Clock Enable inputs for clocking (C0-3 and C0-3bar).

    Common clocking is achieved by holding the C0-3 inputs LOW and C0-3bar inputs HIGH while using the differential common clock CC to clock all four flip-flops. When left floating open, any differential input will disable operation due to input pulldown resistors forcing an output default state.

    Individual asynchronous resets (R0-3) and an asynchronous set (SET) are provided.

    Data enters the master when both CC and C0-3 are LOW, and transfers to the slave when either CC or C0-3 (or both) go HIGH.

    The 100 Series contains temperature compensation.
  • Features
  • 460ps Typical Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • Differential Individual and Common Clocks
  • Individual Asynchronous Resets
  • Asynchronous Set
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
  • Applications
  • High Performance Logic for test systems
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP131FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad D Flip-Flop with Set, Reset, and Differential Clock
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:<1K
  • MC100EP131FAR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad D Flip-Flop with Set, Reset, and Differential Clock
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • MC100EP131MNG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Quad D Flip-Flop with Set, Reset, and Differential Clock
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:5,254
  • Packages
    Specifications
  • Type: D-Type 
  • Bits:
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitter Typ (ps): 0.2 
  • tpd Typ (ns): 0.46 
  • tsu Min (ns): 0.12 
  • th Min (ns): 0.12 
  • trec Typ (ns): 0.21 
  • tR & tF Max (ps): 250 
  • fToggle Typ (MHz): 3000 
  • Package Type: LQFP-32 
  • ON Semiconductor Full Web Site