MC100EP140: Phase-Frequency Detector, 3.3 V, ECL

Description: The MC100EP140 is a three state phase frequency-de...
  • The MC100EP140 is a three state phase frequency-detector intended for phase-locked loop applications which require a minimum amount of phase and frequency difference at lock. Since the part is designed with fully differential gates, the noise is reduced throughout the circuit, especially at high speeds. The basic operation of a Phase/Frequency Detector (PFD) is to "compare" an incoming signal (feedback) to a set reference signal. When the Reference (R) and Feedback (FB) inputs are unequal in frequency and/or phase, the differential UP (U) and DOWN (D) outputs will provide pulse streams which when subtracted and integrated provide an error voltage for control of a VCO.

    The device is packaged in a small outline, surface mount 8-lead SOIC package. The output of the EP140 is 400 mV, which allows faster switching time and greater bandwidth. This device can also be used in +3.3 V systems. For proper operation, the input edge rate of the R and FB inputs should be less than 5 ns.

    More information on Phase Lock Loop operation and application can be found in AND8040.
  • Features
  • 500 ps Typical Propagation Delay
  • Maximum Frequency > 2.1 Ghz Typical
  • Fully Differential Internally
  • Advanced High Band Output Swing of 400 mV
  • Transfer Gain: 1.0 mV/Degree at 1.4 GHz, 1.2 mV/Degree at 1.0 GHz
  • Rise and Fall Time: 100 ps Typical
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC = 3.0 V to 3.6 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -3.6 V
  • Open Input Default State
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP140DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phase-Frequency Detector, 3.3 V, ECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Mouser:<1K
  • ON Semiconductor:3,234
  • MC100EP140DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phase-Frequency Detector, 3.3 V, ECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • Packages
    Specifications
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • Transfer Gain Typ (mV/degree): 1.2073 
  • CMRR Max (V):  
  • fToggle Max (MHz): 2000 
  • tpd Typ (ns): 0.475 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 200 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site