MC100EP142: ECL 9-Bit Shift Register

Description: The MC10EP/100EP142 is a 9-bit shift register, des...
  • The MC10EP/100EP142 is a 9-bit shift register, designed with byte-parity applications in mind. The E142 performs serial/parallel in and serial/parallel out, shifting in one direction. The nine inputs D0 - D8 accept parallel input data, while S-IN accepts serial input data. The Qn outputs do not need to be terminated for the shift operation to function. To minimize noise and power, any Q output not used should be left unterminated.

    The SEL (Select) input pin is used to switch between the two modes of operation - SHIFT and LOAD. The shift direction is from bit 0 to bit 8. Input data is accepted by the registers a set-up time before the positive going edge of CLK0 or CLK1; shifting is also accomplished on the positive clock edge. A HIGH on the Master Reset pin (MR) asynchronously resets all the resisters to zero.

    The 100 Series contains temperature compensation.
  • Features
  • > 3 GHz Minimum Shift Frequency
  • 9-Bit for Byte-Parity Applications
  • Asynchronous Master Reset
  • Dual Clocks
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = –3.0 V to –5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Applications
  • Byte parity
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP142FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 9-Bit Shift Register
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • PandS:<1K
  • MC100EP142FAR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 9-Bit Shift Register
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • MC100EP142MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 9-Bit Shift Register
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Mouser:<100
  • ON Semiconductor:5,180
  • PandS:<100
  • Packages
    Specifications
  • Type: Shift Register 
  • Bits:
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitter Typ (ps):
  • tpd Typ (ns): 0.675 
  • tsu Min (ns): 0.05 
  • th Min (ns): 0.1 
  • trec Typ (ns): 0.8 
  • tR & tF Max (ps): 250 
  • fToggle Typ (MHz): 2800 
  • Package Type: LQFP-32  QFN-32 
  • ON Semiconductor Full Web Site