MC100EP16F: Differential Driver / Receiver With Reduced Output Swing

Description: The MC100EP16F is a differential receiver/driver. ...
  • The MC100EP16F is a differential receiver/driver. The device is functionally equivalent to the EP16 device with higher performance capabilities. With reduced output swings, rise/fall transition times are significantly faster than on the EP16. The EP16F is ideally suited for interfacing with high frequency sources.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.
  • Features
  • 100 ps Typical Rise and Fall Time
  • Max Frequency >4 GHz
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC= 0V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP16FDG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Differential Driver / Receiver With Reduced Output Swing
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • MC100EP16FDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential Driver / Receiver With Reduced Output Swing
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: CML  ECL 
  • Output Level: RSECL 
  • VCC Typ (V): 3.3 
  • tJitterRMS Typ (ps): 0.2 
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.22 
  • tR & tF Max (ps): 110 
  • fmaxClock Typ (MHz): 4000 
  • fmaxData Typ (Mbps):  
  • Package Type: TSSOP-8 
  • ON Semiconductor Full Web Site