MC100EP32: 3.3 V / 5.0 V ECL ÷·2 Divider

Description: The MC10/100EP32 is an integrated divide by 2 divi...
  • The MC10/100EP32 is an integrated divide by 2 divider with differential CLK inputs.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01μF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

    The reset pin is asynchronous and is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the reset allows for the synchronization of multiple EP32's in a system.

    The 100 Series contains temperature compensation.
  • Features
  • 350ps Typical Propagation Delay
  • Maximum Frequency > 4 GHz Typical
  • PECL Mode Operating Range: VCC= 3.0 V to 5.5 V
    with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V
    with VEE= –3.0 V to –5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
  • Applications
  • Reduce System clock skew over the alternative CMOS and TTL technologies.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP32DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V ECL ÷·2 Divider
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:29,204
  • MC100EP32DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V ECL ÷·2 Divider
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:10,000
  • MC100EP32DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V ECL ÷·2 Divider
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:600
  • PandS:<100
  • MC100EP32DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V ECL ÷·2 Divider
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • MC100EP32MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3.3 V / 5.0 V ECL ÷·2 Divider
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:8,000
  • Packages
    Specifications
  • Type: Divider 
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 4000 
  • tpd Typ (ns): 0.35 
  • tR & tF Max (ps): 150 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site