MC100EP35: ECL JK Flip-Flop

Description: The MC10EP35 is a higher speed/low voltage version...
  • The MC10EP35 is a higher speed/low voltage version of the EL35 JK flip flop. The JK data enters the master portion of the flip flop when the clock is LOW and is transferred to the slave, and thus the outputs, upon a positive transition of the clock. The reset pin is asynchronous and is activated with a logic HIGH.

    The 100 Series contains temperature compensation.
  • Features
  • 410 ps Propagation Delay
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operatio Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0V to -5.5V
  • Open Input Default State
  • Q Output will default LOW with inputs open or at VEE
  • Pb-Free Packages are Available
  • Applications
  • Using ECL Logic technologies for reducing system clock skew over the alternative CMOS and TTL technologies.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP35DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL JK Flip-Flop
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • PandS:<100
  • MC100EP35DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL JK Flip-Flop
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:26,800
  • MC100EP35DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL JK Flip-Flop
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: JK-Type 
  • Bits:
  • Input Level: ECL  CML 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitter Typ (ps): 0.2 
  • tpd Typ (ns): 0.41 
  • tsu Min (ns): 0.15 
  • th Min (ns): 0.15 
  • trec Typ (ns): 0.15 
  • tR & tF Max (ps): 170 
  • fToggle Typ (MHz): 3000 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site