MC100EP40: Phase-Frequency Detector, 3.3 V / 5 V, ECL Differential

Description: The MC100EP40 is a three-state phase-frequency det...
  • The MC100EP40 is a three-state phase-frequency detector intended for phase-locked loop applications which require a minimum amount of phase and frequency difference at lock. Advanced design significantly reduces the dead zone of the detector. For proper operation, the input edge rate of the R and V inputs should be less than 5 ns. The device is designed to work with a 3.3 V / 5 V power supply.

    When Reference (R) and Feedback (FB) inputs are unequal in frequency and/or phase the differential UP (U) and DOWN (D) outputs will provide pulse streams which when subtracted and integrated provide an error voltage for control of a VCO.

    When Reference (R) and Feedback (FB) inputs are 80 pS or less in phase difference, the Phase Lock Detect pin will indicate lock by a high state. The VTX (VTR, VTRbar , VTFB , VTFBbar ) pins offer an internal termination network for 50 line impedance environment shown in Figure 2. An external sinking supply of VCC-2 V is required on VTX pin(s). If you short the two differential VTR and VTR (or VTFB and VTFBbar ) together, you provide a 100 termination resistance that is compatible with LVDS signal receiver termination. For more information on termination of logic devices, see AND8020.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 F capacitor and limit current sourcing or sinkingto 0.5 mA. When not used, VBB should be left open.

    For more information on Phase Lock Loop operation, refer to AND8040.

    Special considerations are required for differential inputs under No Signal conditio
  • Features
  • Maximum Frequency > 2 Ghz Typical
  • Fully Differential
  • Advanced High Band Output Swing of 400 mV
  • Theoretical Gain = 1.11
  • Trise 97 pS Typical, Ffall 70 pS Typical
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • 50Ω Internal Termination Resistor
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP40DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phase-Frequency Detector, 3.3 V / 5 V, ECL Differential
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:7,350
  • PandS:<100
  • MC100EP40DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Phase-Frequency Detector, 3.3 V / 5 V, ECL Differential
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • Transfer Gain Typ (mV/degree): 0.93 
  • CMRR Max (V):
  • fToggle Max (MHz): 2000 
  • tpd Typ (ns): 0.55 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 150 
  • Package Type: TSSOP 20 LEAD 
  • ON Semiconductor Full Web Site