MC100EP445: Serial to Parallel Converter, 3.3 V / 5 V, 8-bit ECL

Description: The MC10/100EP445 is an integrated 8-bit different...
  • The MC10/100EP445 is an integrated 8-bit differential serial to parallel data converter with frame asynchronous data resynchronization. The device is designed to operate for NRZ data rates of up to 5.0 Gb/s. The conversion sequence was chosen to convert the first serial bit to Q0, the second bit to Q1, etc. Two selectable differential serial inputs, which are selected by SINSEL, provide this device with loop-back testing capability. The MC10/100EP445 has a Sync pin which, when held high for at least two consecutive clock cycles, will swallow one bit of data shifting the start of the conversion data from Dn to Dn+1. Each additional shift requires an additional pulse to be applied to the Sync pin.

    Extra control pins are provided to reset and disable internal clock circuitry. Additionally, VBB pin is provided for single-ended input condition.

    The 100 Series contains temperature compensation.
  • Features
  • 1530 ps Propagation Delay
  • 5.0 Gb/s Data Rate Capability
  • Differential Clock and Serial Inputs
  • VBB Output for Single-Ended Input Applications
  • Asynchronous Data Synchronization (SYNC)
  • Asynchronous Master Reset (RESET)
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE =-3.0 V to -5.5 V
  • Open Input Default State
  • CLK ENABLE Immune to Runt Pulse Generation
  • Pb-Free Packages are Available
  • Applications
  • Serial to Parallel Converision
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP445FAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial to Parallel Converter, 3.3 V / 5 V, 8-bit ECL
  • Package Type: LQFP-32
  • Package Case Outline: 
  • MSL: 2
  • Container Type: JTRAY
  • Container Qty: 250
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,500
  • MC100EP445MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial to Parallel Converter, 3.3 V / 5 V, 8-bit ECL
  • Package Type: QFN-32
  • Package Case Outline: 488AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<100
  • ON Semiconductor:2,664
  • Packages
    Specifications
  • Type: Serial/Parallel 
  • Bits:
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fdr Typ (Gb/sec): 2.5 
  • tpd Typ (ns): 1.3 
  • tsu Min (ns): -0.4 
  • th Min (ns): 0.6 
  • tJitter Typ (ps): 0.2 
  • tR & tF Max (ps): 400 
  • Package Type: LQFP-32  QFN-32 
  • ON Semiconductor Full Web Site