MC100EP56: Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V

Description: The MC10/100EP56 is a dual, fully differential 2:1...
  • The MC10/100EP56 is a dual, fully differential 2:1 multiplexer. The differential data path makes the device ideal for multiplexing low skew clock or other skew sensitive signals. Multiple VBB pins are provided.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01uF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

    The device features both individual and common select inputs to address both data path and random logic applications.

    The 100 Series contains temperature compensation.
  • Features
  • 360ps Typical Propagation Delays
  • Maximum Frequency > 3 GHz Typical
  • PECL Mode Operating Range: VCC = 3.0 V to 5.5 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Separate and Common Select
  • Q Output will default LOW with inputs open or at VEE
  • VBB Outputs
  • Pb-Free Packages are Available
  • Applications
  • Ideal for multiplexing low skew clock or other skew sensitive signals
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP56DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<100
  • PandS:<100
  • MC100EP56DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • MC100EP56DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • ON Semiconductor:8,816
  • PandS:<100
  • MC100EP56DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • MC100EP56MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multiplexer, 2:1 Differential, Dual ECL, 3.3 V / 5.0 V
  • Package Type: QFN20, 4x4, 0.5P
  • Package Case Outline: 48.5
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Mouser:<100
  • ON Semiconductor:10,028
  • PandS:<100
  • Packages
    Specifications
  • Input/Output Ratio: 2:1 
  • Channels:
  • Input Level: CML  ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 3000 
  • tJitter Typ (ps): 0.2 
  • tskew(OO) Max (ps): 100 
  • tpd Typ (ns): 0.36 
  • Package Type: TSSOP 20 LEAD  SOIC-20W  QFN20, 4x4, 0.5P 
  • ON Semiconductor Full Web Site