MC100EP91: PECL to NECL Translator

Description: The MC100EP91 is a triple AnyLevel™ positive ...
  • The MC100EP91 is a triple AnyLevel™ positive input to NECL output translator. The device accepts LVPECL, LVTTL, LVCMOS, HSTL, CML or LVDS signals, and translates them to differential NECL output signals. VEE at -3.0 V to -5.5 V.
  • Features
  • Maximum Input Clock Frequency > 2.0 GHz Typical
  • Maximum Input Data Rate > 2.0 Gb/s Typical
  • 500 ps Typical Propagation Delay
  • Operating Range: VCC = 2.375 V to 3.8 V; VEE = 3.0 V to 5.5 V; GND = 0 V
  • Q Output will Default LOW with Inputs Open or at GND
  • Applications
  • General Purpose Data and Clock Level Translation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EP91DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PECL to NECL Translator
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<100
  • ON Semiconductor:1,064
  • PandS:<100
  • MC100EP91DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PECL to NECL Translator
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:4,000
  • MC100EP91MNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PECL to NECL Translator
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 92
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • Newark:<100
  • ON Semiconductor:2,760
  • MC100EP91MNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PECL to NECL Translator
  • Package Type: QFN-24
  • Package Case Outline: 485L-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • Specifications
  • Channels:
  • Input Level: CML  ECL  LVDS  CMOS  TTL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz):
  • tpd Typ (ns): 0.5 
  • tR & tF Max (ps): 250 
  • Package Type: SOIC-20W  QFN-24 
  • ON Semiconductor Full Web Site