MC100EPT20: Translator, LVTTL / LVCMOS to Differential LVPECL

Description: The MC10EPT20 is a 3.3 V TTL/CMOS to differential ...
  • The MC10EPT20 is a 3.3 V TTL/CMOS to differential PECL translator. Because PECL (Positive ECL) levels are used, only +3.3 V and ground are required. The small outline SOIC-8 package and the single gate of the EPT20 makes it ideal for those applications where space, performance, and low power are at a premium.
  • Features
  • 390ps Typical Propagation Delay
  • Maximum Frequency > 1 Ghz Typical
  • PNP TTL Inputs for Minimal Loading
  • Operating Range V CC = 3.0V to 3.6V with GND = 0
  • Q Output will default HIGH with inputs open
  • Applications
  • Precision Clock Translation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT20DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVPECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • PandS:<100
  • MC100EPT20DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVPECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • PandS:>1K
  • MC100EPT20DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVPECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Chip1Stop:<1K
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:13,000
  • MC100EPT20DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVPECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EPT20MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, LVTTL / LVCMOS to Differential LVPECL
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • Input Level: TTL  CMOS 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1000 
  • tpd Typ (ns): 0.37 
  • tR & tF Max (ps): 170 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site