MC100EPT21: Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator

Description: The MC100EPT21 is a Differential LVPECL/LVDS/CML t...
  • The MC100EPT21 is a Differential LVPECL/LVDS/CML to LVTTL/LVCMOS translator. Because LVPECL/LVDS/CML input levels and LVTTL/LVCMOS output levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package makes the EPT21 ideal for applications which require the translation of a clock or data signal.

    The VBB output allows the EPT21 to be cap coupled in either single-ended or differential input mode. When single-ended cap coupled, VBB output tied to the D0 input for a non-inverting buffer or the D0 input for an inverting buffer. When cap coupled differentially, VBB output is connected through a resistor to each input pin. If used, the VBB pin should be bypassed to VCC via a 0.01 F capacitor. For additional information see AND8020. For a single-ended direct connection use an external voltage reference source such as a resistor divider. Do not use VBB for a single-ended direct connection.
  • Features
  • 1.4ns Typical Propagation Delay
  • Maximum Frequency > 275 MHz Typical
  • 24mA TTL outputs
  • LVPECL/LVDS/CML Inputs, LVTTL/LVCMOS Outputs
  • The 100 Series Contains Temperature Compensation
  • VBB Output
  • New Differential Input Common Mode Range
  • Applications
  • Precision Clock Translation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT21DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:8,624
  • MC100EPT21DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • PandS:>1K
  • MC100EPT21DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<1K
  • Chip1Stop:<100
  • Mouser:<1K
  • MC100EPT21DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC100EPT21MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Differential LVPECL/LVDS/CML to LVTTL/LVCMOS Translator
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • Input Level: LVDS  ECL  CML 
  • Output Level: TTL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 350 
  • tpd Typ (ns): 1.4 
  • tR & tF Max (ps): 900 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site