MC100EPT22: Translator, Dual LVTTL / LVCMOS to Differential LVPECL

Description: The MC100EPT22 is a dual LVTTL/LVCMOS to different...
  • The MC100EPT22 is a dual LVTTL/LVCMOS to differential LVPECL translator. Because LVPECL (Positive ECL) levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package and the single gate of the EPT22 makes it ideal for those applications where space, performance, and low power are at a premium. Because the mature MOSAIC 5 process is used, low cost and high speed can be added to the list of features.
  • Features
  • 420 ps Typical Propagation Delay
  • Maximum Frequency > 1.1 GHz
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • PNP LVTTL Inputs for Minimal Loading
  • Q Output will default HIGH with inputs open
  • The 100 Series contains temperature compensation.
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT22DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Chip1Stop:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:2,058
  • MC100EPT22DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EPT22DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Mouser:<100
  • PandS:<100
  • MC100EPT22DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EPT22MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual LVTTL / LVCMOS to Differential LVPECL
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS  TTL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 1100 
  • tpd Typ (ns): 0.42 
  • tR & tF Max (ps): 200 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site