MC100EPT23: Translator, Dual Differential LVPECL to LVTTL

Description: The MC100EPT23 is a dual differential LVPECL/LVDS/...
  • The MC100EPT23 is a dual differential LVPECL/LVDS/CML to LVTTL/LVCMOS translator. Because LVPECL/LVDS/CML input levels and LVTTL/LVCMOS output levels are used only +3.3V and ground are required. The small outline 8-lead SOIC package and the dual gate design of the EPT23 makes it ideal for applications which require the translation of a clock and a data signal.

    The EPT23 is available in only the ECL 100K standard. Since there are no LVPECL outputs or an external VBB reference, the EPT23 does not require both ECL standard versions. The LVPECL inputs are differential. Therefore, the MC100EPT23 can accept any standard differential LVPECL input referenced from a VCC of +3.3V.
  • Features
  • 1.5ns Typical Propagation Delay
  • Maximum Operating Frequency > 275MHz
  • 24mA LVTTL Outputs
  • Operating Range: VCC= 3.0 V to 3.6 V with GND = 0 V
  • Open Input Default State
  • Q Output will default LOW with inputs open or at GND
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EPT23DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Chip1Stop:<1K
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:<1K
  • MC100EPT23DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EPT23DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:13,800
  • PandS:<1K
  • MC100EPT23DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • MC100EPT23MNR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Dual Differential LVPECL to LVTTL
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Chip1Stop:<1K
  • Mouser:<1K
  • Packages
    Specifications
  • Channels:
  • Input Level: ECL  LVDS  CML 
  • Output Level: TTL 
  • VCC Typ (V): 3.3 
  • fMax Typ (MHz): 350 
  • tpd Typ (ns): 1.5 
  • tR & tF Max (ps): 900 
  • Package Type: SOIC-8  TSSOP-8  DFN-8 
  • ON Semiconductor Full Web Site